******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE Zener DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 04.2008, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 04.2008 * Simulation Model: * Simulator: PSPICE * BZG03C12 D model * created using Parts release 8.0 on 04/2008 * Parts is a MicroSim product. .MODEL BZG03C12 D + IS=5.4821E-12 + N=1.7888 + RS=69.717E-3 + IKF=364.19 + CJO=1.0049E-9 + M=.44713 + VJ=1.0204 + ISR=32.362E-9 + BV=12.707 + IBV=74.641E-3 + TT=1.4427E-6 *$