******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE Zener DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 01.2008, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 01.2008 * Simulation Model: * Simulator: PSPICE *DEVICE=BZG03C180,D * BZG03C180 D model * created using Parts release 8.0 on 01/2008 * Parts is a MicroSim product. .MODEL BZG03C180 D + IS=5.4822E-12 + N=1.7888 + RS=69.734E-3 + IKF=478.89 + CJO=143.59E-12 + M=.44309 + VJ=.65252 + ISR=9.0502E-9 + BV=191.03 + IBV=17.247E-3 + TT=1.4427E-6 *$