******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE Zener DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 01.2008, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 01.2008 * Simulation Model: * Simulator: PSPICE *DEVICE=BZG03C27,D * BZG03C27 D model * created using Parts release 8.0 on 01/2008 * Parts is a MicroSim product. .MODEL BZG03C27 D + IS=5.4822E-12 + N=1.7888 + RS=69.028E-3 + IKF=30.692 + CJO=541.90E-12 + M=.48115 + VJ=.83874 + ISR=211.98E-12 + BV=28.925 + IBV=69.290E-3 + TT=1.4427E-6 *$