******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE Zener DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 04.2008, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 04.2008 * Simulation Model: * Simulator: PSPICE *DEVICE=BZG03C43,D * BZG03C43 D model * created using Parts release 8.0 on 04/2008 * Parts is a MicroSim product. .MODEL BZG03C43 D + IS=5.4820E-12 + N=1.7888 + RS=69.414E-3 + IKF=63.001 + CJO=308.49E-12 + M=.76769 + VJ=3.7885 + ISR=15.275E-9 + BV=46.045 + IBV=57.565E-3 + TT=1.4427E-6 *$