******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE Zener DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 01.2008, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 01.2008 * Simulation Model: * Simulator: PSPICE *DEVICE=BZG03C51,D * BZG03C51 D model * created using Parts release 8.0 on 01/2008 * Parts is a MicroSim product. .MODEL BZG03C51 D + IS=5.4821E-12 + N=1.7888 + RS=69.672E-3 + IKF=212.32 + CJO=312.92E-12 + M=.50084 + VJ=.85577 + ISR=12.680E-9 + BV=54.037 + IBV=43.157E-3 + TT=1.4427E-6 *$