******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 20.08.2009, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 20.08.2009 * Simulation Model: * Simulator: PSPICE *DEVICE=1N5062,D * 1N5062 D model * updated using Model Editor release 9.1 on 08/20/09 * Model Editor is an OrCAD product. .MODEL 1N5062 D + IS=3.3350E-9 + N=1.7455 + RS=34.757E-3 + IKF=58.060 + CJO=40.579E-12 + M=.35794 + VJ=.42029 + ISR=2.9194E-9 + NR=4.9950 + BV=1.1491E3 + IBV=2.5864E-3 + TT=2.4576E-6