******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Model for Vishay Schottky diode * BAT41 * model is valid for 25°C to 125°C * * VISHAY Semiconductor GmbH * Hartmut Harmel, 10 July 2007 * .SUBCKT bat41 1 2 .MODEL SD D ( + N=1.0 + IS=11E-9 + RS=90 + trs1=0.014 + IKF= 0.95 + CJO=2.0p + VJ=0.805 + M=.36 + FC=0.5 + TT=2E-9 + BV=105 + ISR=2.5e-10 + NR=1.15 + IBV=10 + KF=0 + AF=1 + EG=0.66 + XTI=2 + TBV1=0.0006) .model AD D ( + N=1.80 + IS=1.89E-9 + RS=0.324 + trs1=-0.0002 + IKF= 0.097 + CJO=1.4p + VJ=0.5 + M=.34 + FC=0.5 + TT=6E-8 + BV=105 + TBV1=0.0006 + ISR=6.4e-10 + NR=1200 + IBV=0.001 + KF=0 + AF=1 + EG=1.15) D1 1 2 SD D3 1 2 AD .ENDS