******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Model for Vishay Schottky diode BAT46 and BAT46W-V * * * VISHAY Semiconductor GmbH * Hartmut Harmel, Oct 2006 * .SUBCKT BAT46 1 2 .MODEL SD D ( + N=1.0 + IS=6.5E-8 + RS=9.8 + trs1=0.012 + IKF= 0.95 + CJO=9.0p + VJ=0.805 + M=.6 + FC=0.5 + TT=2E-9 + BV=120 + ISR=4.2e-8 + NR=1.15 + IBV=10 + KF=0 + AF=1 + EG=0.67 + XTI=2 + TBV1=0.0008) .model AD D ( + N=1.56 + IS=2.46E-9 + RS=0.21 + trs1=0.0005 + IKF= 0.025 + XTI=1 + CJO=1.5p + VJ=0.75 + M=.333 + FC=0.5 + TT=6E-8 + BV=105 + ISR=6.4e-10 + NR=1.7 + IBV=0.001 + KF=0 + AF=1 + EG=1.25 + TBV1=0.0008) D1 1 2 SD D3 1 2 AD .ENDS