* Technology: DISCRETE DEVICE * Device: BAV21 * Description: Silicon Epitaxial Planar Diode * Type: Typical (nom) * Subcircuit: 05.05.1998, S.Reuter, TM1iCP224-HN * Remarks: * Revision: 05.05.1998 * Simulation Model: Macro Model * Simulator: PSPICE * Subcircuit Call: Xname n1 n2 BAV21 * Node Assignments: a=Anode, c=Cathode .SUBCKT BAV21 a c DF a d DFOR CF a d 400f RF d c 480m DR a c DREV VB c b 250 DB b a DBRE .MODEL DFOR D + IS = 4.4n RS = 0 N = 1.9 IKF= 75m + CJO= 270f VJ = 1.3 M = 100m TT = 70n + FC = 700m XTI= 2.5 EG =1.186 + IS = 10n N = 20 XTI= 400 EG =1.186 + IS = 100p N = 5 EG =1.186 .MODEL DREV D .MODEL DBRE D .ENDS BAV21