******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Model for Vishay diode BAV21WS-V..... * (T124D Chip) * * VISHAY Semiconductor GmbH * Hartmut Harmel, 9 Aug 2006 * .SUBCKT BAV21 1 2 .MODEL PN D ( + N=1.88 + IS=4.35E-9 + RS=0.391 + trs1=0.0006 + IKF=0.026 + XTI=3 + CJO=0.72p + VJ=0.55 + M=.175 *+ VJ=0.75 *+ M=.0331 + FC=0.5 + TT=40E-9 + BV=310 + TBV1=0.0005 + ISR=11e-9 + NR=2.34 + EG=1.12 + IBV=0.001 + KF=0 + AF=1 + IBV=1e-10) L1 1 3 1.0n L2 4 2 0.5n D1 3 4 PN .ENDS