* Technology: DISCRETE DIODE * Device: Rectifier Diode BY 203 20S * Description: * Type: Typical (nom) * Subcircuit: 03.03.1997, by S.Reuter * Remarks: * Revision: 03.03.1997 * Simulation Model: Macro Model * Simulator: PSPICE * Subcircuit Call: Xname n1 n2 BY20320S * Node Assignments: a=Anode, c=Cathode .SUBCKT BY20320S a c DF a c DFOR DR a c DREV .MODEL DFOR D + IS = 200p RS = 350m N = 2.5 IKF= 5m + CJO=16.4p VJ = 950m M = 355m FC = 700m + TT = 780n XTI= 35 EG =1.186 .MODEL DREV D + IS = 5n N = 5 XTI= 70 EG =1.186 .ENDS BY20320S