******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** PSpice Model of Zener Diode ZMY7V5 * VISHAY Semiconductor GmbH * Claus Mähner, August-2005 * .SUBCKT ZMY7V5 a c * DF a c DFOR DR c a DREV * .MODEL DFOR D + IS=1.6E-15 + N=1.02 + ISR=6.3E-13 + NR=1.5 + RS=240m + CJO=214.63E-12 + M=.3424 + VJ=.71418 + BV=7.3 + IBV=11.4u + NBV=0.5 + IBVL=10u + NBVL=3 + TT=2.6E-7 * .MODEL DREV D + IS=6e-16 + N=13 + ISR=15e-12 + NR=200 + CJO=.1pF + RS=100 * .ENDS ZMY7V5