******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 23.05.2005, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 23.05.2005 * Simulation Model: * Simulator: PSPICE *DEVICE=BYT54M,D * BYT54M D model * created using Parts release 8.0 on 05/23/2005 * Parts is a MicroSim product. .MODEL BYT54M D + IS=113.45E-9 + N=2.4377 + RS=.21283 + IKF=20.332E-3 + CJO=34.540E-12 + M=.34987 + VJ=.40604 + ISR=214.22E-9 + NR=4.9950 + BV=1.1003E3 + IBV=2.5919 + TT=246.63E-9 *$