******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** BYV27 BYV27 / 50 ....200 * Technology: DISCRETE DIODE * Device: Rectifier Diode BYV 27 200 * Model established: 04-95, by B. Beckmann, TM1iC63-HN + IS = 34p RS = 213m N = 1.117 IBV= 100p + CJO=114.7p VJ = 702m M = 385m FC = 500m + TT = 52n XTI= 1.79 EG =1.018 BV=200 Seite 1