******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE DEVICE * Device: Diode BYW178 * Description: * Type: Typical (nom) * Subcircuit: 16.12.1996, by S.Reuter * Remarks: * Revision: 16.12.1996 * Simulation Model: Macro Model * Simulator: PSPICE * Subcircuit Call: Xname n1 n2 BYW178 * Node Assignments: a=Anode, c=Cathode .SUBCKT BYW178 a c DF a c DFOR DR a c DREV .MODEL DFOR D + IS = 4n RS = 400m N = 1.5 IKF= 5m + CJO= 85p VJ = 500 M = 385m FC = 700m + TT = 170n XTI= 3 EG =1.186 .MODEL DREV D + IS = 10n N = 5 XTI= 50 EG =1.186 .ENDS BYW178