******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 15.12.2005, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 15.12.2005 * Simulation Model: * Simulator: PSPICE *DEVICE=BYW36,D * BYW36 D model * created using Parts release 8.0 on 12/15/105 at 12:52 * Parts is a MicroSim product. .MODEL BYW36 D + IS=128.52E-9 + N=2.1167 + RS=71.938E-3 + IKF=59.211E-3 + CJO=42.690E-12 + M=.35991 + VJ=.3905 + ISR=284.42E-9 + NR=4.9950 + BV=700.14 + IBV=25.864E-3 + TT=480.93E-9 *$