******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE DIODE * Device: Diode BYW54 * Description: * Type: Typical (nom) * Model established: 16.07.2008, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 16.07.2008 * Simulation Model: * Simulator: PSPICE *DEVICE=BYW54,D * BYW54 D model * created using Parts release 8.0 on 07/16/2008 * Parts is a MicroSim product. .MODEL BYW54 D + IS=3.1519E-9 + N=1.8070 + RS=83.551E-3 + IKF=759.04 + CJO=42.347E-12 + M=.35967 + VJ=.40934 + ISR=56.518E-9 + NR=4.9950 + BV=660.20 + IBV=.25866 + TT=8.8787E-6 *$