******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE Zener DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 10.08.2007, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 10.08.2007 * Simulation Model: * Simulator: PSPICE *DEVICE=BZD27C12,D * BZD27C12 D model * created using Parts release 8.0 on 10/08/2007 * Parts is a MicroSim product. .MODEL BZD27C12 D + IS=90.146E-15 + N=1.6187 + RS=50.127E-3 + IKF=71.512 + CJO=348.15E-12 + M=.34599 + VJ=.7086 + ISR=45.470E-9 + BV=12.708 + IBV=74.431E-3 + TT=357.61E-9 *$