******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE Zener DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 17.07.2006, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 10.07.2007 * Simulation Model: * Simulator: PSPICE *DEVICE=BZD27C36,D * BZD27C36 D model * created using Parts release 8.0 on 07/10/107 * Parts is a MicroSim product. .MODEL BZD27C36 D + IS=172.68E-15 + N=1.6634 + RS=1.0000E-6 + IKF=.95439 + CJO=166.36E-12 + M=.45979 + VJ=.81411 + ISR=56.402E-12 + BV=36.048 + IBV=64.660E-3 + TT=357.61E-9 *$