******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE Zener DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 02.10.2006, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 02.10.2006 * Simulation Model: * Simulator: PSPICE *DEVICE=BZG04-33,D * BZG04-33 D model * created using Parts release 8.0 on 10/02/2006 * Parts is a MicroSim product. .MODEL BZG04-33 D + IS=2.8074E-12 + N=1.7322 + RS=47.975E-3 + IKF=.6 + CJO=440.84E-12 + M=.49237 + VJ=.86914 + ISR=198.87E-9 + BV=41.055 + IBV=68.192E-3 + TT=1.4427E-6 *$