******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE Zener DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 03.09.2007, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 03.09.2007 * Simulation Model: * Simulator: PSPICE *DEVICE=BZG05C6V2,D * BZG05C6V2 D model * created using Parts release 8.0 on 09/03/07 * Parts is a MicroSim product. .MODEL BZG05C6V2 D + IS=49.856E-15 + N=1.5148 + RS=.26555 + IKF=.43919 + CJO=419.80E-12 + M=.36113 + VJ=.74875 + ISR=558.93E-9 + BV=6.6355 + IBV=.19788 + TT=1.4427E-6 *$