******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE Zener DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 17.07.2006, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 17.07.2006 * Simulation Model: * Simulator: PSPICE *DEVICE=BZG05C8V2,D * BZG05C8V2 D model * created using Parts release 8.0 on 07/17/06 * Parts is a MicroSim product. .MODEL BZG05C8V2 D + IS=49.856E-15 + N=1.5148 + RS=.26555 + IKF=.43919 + CJO=274.36E-12 + M=.43277 + VJ=1.0688 + ISR=436.20E-9 + BV=8.7494 + IBV=.21852 + TT=1.4427E-6 *$