******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** PSpice Model of Zener Diode BZM55C2V4 -Model is valid for room temperature- * VISHAY Semiconductor GmbH * Claus Mähner, November-2005 * * .SUBCKT BZM55C2V4 a c * DF a c DFOR DR1 c a DREV1 DR2 c a DREV2 * .MODEL DFOR D + IS=5E-15 + N=1.05 + ISR=3E-11 + NR=1.7 + RS=.075 + CJO=274E-12 + M=.283 + VJ=.479 + TT=2.05E-7 * .MODEL DREV1 D + IS=1E-10 + N=4 + IKF=50E-6 + CJO=.1E-12 + RS=10 * .MODEL DREV2 D + IS=1E-10 + N=2.5 + IKF=300E-9 + CJO=.1E-12 + RS=1000 * .ENDS BZM55C2V4