******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE Zener DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 18.01.2006, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 18.01.2006 * Simulation Model: * Simulator: PSPICE *DEVICE=BZW03C6V8,D * BZW03C6V8 D model * created using Parts release 8.0 on 01/18/106 at 15:05 * Parts is a MicroSim product. .MODEL BZW03C6V8 D + IS=12.149E-12 + N=1.6848 + RS=36.289E-3 + IKF=.21071 + CJO=7.3118E-9 + M=.32029 + VJ=.3905 + ISR=51.833E-6 + NR=3.4016 + BV=7.1794 + IBV=.10097 + TT=2.0964E-6 *$