******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: DISCRETE Zener DIODE * Device: Diode * Description: * Type: Typical (nom) * Model established: 30.06.2005, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 30.06.2005 * Simulation Model: * Simulator: PSPICE *BeginParam *IS=12.149E-12 (10.000E-21,.1,0) *N=1.6848 (.2,5,0) *RS=36.289E-3 (1.0000E-6,100,0) *IKF=.21071 (0,1.0000E3,0) *XTI=3 (-100,100,0) *EG=1.1100 (.1,5.5100,0) *CJO=445.10E-12 (10.000E-21,1.0000E-3,0) *M=.32858 (.1,10,0) *VJ=.51582 (.3905,10,0) *FC=.5 (1.0000E-3,10,0) *ISR=408.54E-9 (10.000E-21,.1,0) *NR=2.9738 (.5,5,0) *BV=110.02 (.1,1.0000E6,0) *IBV=23.958E-3 (1.0000E-9,10,0) *TT=2.0964E-6 (100.00E-18,1.0000E-3,0) *EndParam *DEVICE=BZW03D100,D * BZW03D100 D model * created using Parts release 8.0 on 30.06.2005 * Parts is a MicroSim product. .MODEL BZW03D100 D + IS=12.149E-12 + N=1.6848 + RS=36.289E-3 + IKF=.21071 + CJO=445.10E-12 + M=.32858 + VJ=.51582 + ISR=408.54E-9 + NR=2.9738 + BV=110.02 + IBV=23.958E-3 + TT=2.0964E-6 *$