******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** PSpice Model of Zener Diode MMBZ4689 * VISHAY Semiconductor GmbH * Claus Mähner, October-2005 * * .SUBCKT MMBZ4689 a c * DF a c DFOR DR c a DREV * .MODEL DFOR D + IS=3.3E-16 + N=1 + ISR=5E-14 + NR=2 + RS=.590 + CJO=94.6E-12 + M=.338 + VJ=.707 + BV=5.4 + IBV=1.88E-4 + NBV=3 + TT=1.06E-7 * .MODEL DREV D + IS=2.5E-14 + N=7 + IKF=1E-8 + CJO=.1E-12 + RS=100 * .ENDS MMBZ4689