******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** SF1600 SF1600 * Technology: DISCRETE DEVICE * Device: Rectifier Diode SF1600 * Description: * Type: Typical (nom) * Subcircuit: 19.12.1996, by S.Reuter, TM1iC63-HN * Remarks: * Revision: 19.12.1996 * Simulation Model: Macro Model * Simulator: PSPICE * Subcircuit Call: Xname n1 n2 SF1600 * Node Assignments: a=Anode, c=Cathode .SUBCKT SF1600 a c DF a b DFOR DR a c DREV RF b c RFOR 1 .MODEL DFOR D + IS = 198p N =1.184 IKF= 50u CJO= 32p + VJ = 500m M = 405m FC = 700m TT = 190n + XTI= 0 EG =1.186 .MODEL DREV D + IS = 7.5n N = 5 XTI= 65 EG =1.186 .MODEL RFOR RES + R = 2 TC1= -14m TC2= 100u .ENDS SF1600 Seite 1