******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** SF 4001 ....SF4004 * Technology: DISCRETE DEVICE * Device: Rectifier Diode SF4004 * Description: * Type: Typical (nom) * Subcircuit: 16.12.1996, by S.Reuter, TM1iC63-HN * Remarks: * Revision: 16.12.1996 * Simulation Model: Macro Model * Simulator: PSPICE * Subcircuit Call: Xname n1 n2 SF4004 * Node Assignments: a=Anode, c=Cathode .SUBCKT SF4004 a c DF a c DFOR DR a c DREV .MODEL DFOR D + IS = 200p RS = 655m N = 1.2 IKF= 100m + CJO= 51p VJ = 500m M = 345m FC = 700m + TT = 120n XTI= -4 EG =1.186 .MODEL DREV D + IS = 10n N = 5 XTI= 50 EG =1.186 .ENDS SF4004