******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** SF 4005 ....SF4007 * Technology: DISCRETE DEVICE * Device: Rectifier Diode SF4007 * Description: * Type: Typical (nom) * Subcircuit: 16.12.1996, by S.Reuter, TM1iC63-HN * Remarks: * Revision: 16.12.1996 * Simulation Model: Macro Model * Simulator: PSPICE * Subcircuit Call: Xname n1 n2 SF4007 * Node Assignments: a=Anode, c=Cathode .SUBCKT SF4007 a c DF a c DFOR DR a c DREV .MODEL DFOR D + IS = 600p RS = 500m N = 1.3 IKF= 1m + CJO= 34p VJ = 500m M = 375m FC = 700m + TT = 200n XTI= 1 EG =1.186 .MODEL DREV D + IS = 10n N = 5 XTI= 50 EG =1.186 .ENDS SF4007