******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** SF 5400 ....SF5404 * Technology: DISCRETE DEVICE * Device: Rectifier Diode SF5404 * Description: * Type: Typical (nom) * Subcircuit: 16.12.1996, by S.Reuter, TM1iC63-HN * Remarks: * Revision: 16.12.1996 * Simulation Model: Macro Model * Simulator: PSPICE * Subcircuit Call: Xname n1 n2 SF5404 * Node Assignments: a=Anode, c=Cathode .SUBCKT SF5404 a c DF a c DFOR DR a c DREV .MODEL DFOR D + IS = 200p RS = 380m N = 1.13 IKF= 110m + CJO= 118p VJ = 500m M = 350m FC = 700m + TT = 115n XTI= -4 EG =1.186 .MODEL DREV D + IS = 20n N = 4 XTI= 50 EG =1.186 .ENDS SF5404