******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** ****************** * Model for Vishay Schottky diode SL02 * model is valid for 25°C to 125°C and If less than 5A * Hartmut Harmel, March 2008 ***************** .SUBCKT SL02 1 2 .MODEL SD D ( + N=0.980 + IS=7.4E-7 + RS=0.044 + trs1=0.007 + IKF= 14.1 + CJO=160p + VJ=0.398 + M=.45 + FC=0.5 + TT=1E-8 + BV=26 + ISR=7e-6 + NR=1.42 + IBV=0.001 + KF=0 + EG=0.64 + XTI=2 + TBV1=0.0005 + AF=1 ) .model AD D ( + N=1.21 + IS=1.5n + RS=0.085 + trs1=-0.007 + IKF= 0.027 + EG=1.1 + CJO=68p + VJ=0.5 + M=.5 + FC=0.5 + TT=10E-8 + BV=22 + TBV1=0.0005 + ISR=6.4e-10 + NR=1200 + IBV=0.001 + KF=0 + AF=1 ) D1 1 2 SD D3 1 2 AD