******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** ****************** * Model for Vishay Schottky diode SL03 * model is valid for 25°C to 125°C and If less than 5A * * VISHAY Semiconductor GmbH * Hartmut Harmel, Jan. 2008 ***************** .SUBCKT SL03 1 2 .MODEL SD D ( + N=1.002 + IS=7.46E-7 + RS=0.089 + trs1=0.007 + IKF= 14.1 + CJO=140p + VJ=0.398 + M=.48 + FC=0.5 + TT=1E-8 + BV=38 + ISR=1.2e-6 + NR=1.15 + IBV=0.001 + KF=0 + EG=0.64 + XTI=2 + TBV1=0.0005 + AF=1 ) .model AD D ( + N=1.15 + IS=1.5n + RS=0.085 + trs1=-0.007 + IKF= 0.027 + EG=1.1 + CJO=68p + VJ=0.5 + M=.5 + FC=0.5 + TT=10E-8 + BV=32 + TBV1=0.0005 + ISR=6.4e-10 + NR=1200 + IBV=0.001 + KF=0 + AF=1 ) D1 1 2 SD D3 1 2 AD .ENDS