******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** * Technology: ESD DIODE * Device: Diode SMF51A * Description: * Type: Typical (nom) * Model established: 20.11.2003, by Harald Stix, VSA/ASSP-VOE * Wafer: * Remarks: * Revision: 20.11.2003 * Simulation Model: * Simulator: PSPICE *BeginParam *IS=202.22E-12 *N=1.5073 *RS=19.626E-3 *IKF=1.0000E3 *XTI=3 *EG=1.1100 *CJO=145.63E-12 *M=.37098 *VJ=.68453 *FC=.5 *ISR=5.8393E-9 *NR=1.0637 *BV=56.926 *IBV=.12933 *TT=493.26E-9 *EndParam *DEVICE=SMF51A,D * SMF51A D model * created using Parts release 7.1 on 11/20/03 * Parts is a MicroSim product. .MODEL SMF51A D + IS=202.22E-12 + N=1.5073 + RS=19.626E-3 + IKF=1.0000E3 + CJO=145.63E-12 + M=.37098 + VJ=.68453 + ISR=5.8393E-9 + NR=1.0637 + BV=56.926 + IBV=.12933 + TT=493.26E-9 *$