BA 679 * Technology: DISCRETE DIODE * Device: PIN Diode BA 679 * Type: Typical (nom) * Model established: 03-95, by B. Beckmann, TM1iC63-HN + IS = 718p RS = 1.37 N = 1.889 IBV= 100p + CJO=1.19p VJ = 240m M = 175m FC = 500m + TT = 170n XTI= 3 EG =1.141 BV=130