******************************** * Copyright: * * Vishay Intertechnology, Inc. * ******************************** PSpice Model for SD103A, SD103AW, SD103AWS Schottky Diode Also valid for LL103A, LS103A and MCL103A .SUBCKT SD103A 1 2 .MODEL SD D ( + N=1.03 + IS=1.0E-007 + RS=0.78 + EG=0.69 + XTI=2 + CJO=2.8E-011 + VJ=0.2 + M=.34 + FC=0.5 + TT=0.8E-008 + BV=40 + IBV=0.001 + KF=0 + AF=1 ) .MODEL PND D ( + N=4.55878 + IS=1E-9 + RS=0.047093 + EG=1.11 + XTI=3 ) .model AD D Is=0.18u N=1100 Rs=.01 D1 1 2 SD D2 1 2 PND D3 2 1 AD .ENDS