********************************** * Model created by * * Uni.Dipl.-Ing. Arpad Buermen * * arpad.burmen@ieee.org * * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * February 2001 * SPICE3 subckt sd103c 1 2 ddio 1 2 legd dgr 1 2 grd model legd d is = 3.38598E-007 n = 1.19055 rs = 0.525634 + eg = 0.687538 xti = 2.0207 + cjo = 3.70762E-011 vj = 0.393566 m = 0.466543 fc = 0.5 + tt = 1.4427E-008 bv = 22 ibv = 0.1 af = 1 kf = 0 model grd d is = 1E-009 n = 1.72045 rs = 0.110509 + eg = 1.10627 xti = 3.02707 ends