***************************************** * * * Model for Vishay Schottky Diode * * VSKY20401608 * * model is valid for 25°C to 125°C * * and If less than 2A * * * * VISHAY Semiconductor GmbH * * Julian Münch, Nov. 2015 * * * * Copyright: * * Vishay Intertechnology, Inc. * * * ***************************************** .SUBCKT VSKY20401608 1 2 .MODEL SD D ( +IS= 2.05E-06 +N= 1.002 +ISR= 1.1E-06 +NR= 1.15 +RS= 0.077 +IKF= 14.1 +CJO= 349p +M= 0.6 +VJ= 0.53 +BV= 48 +TT= 1.00E-08 +trs1= 0.0044 +trs2= 0 +FC= 0.5 +XTI= 2.4 +EG= 0.64 +TBV1= 0.0001 +IBV= 0.00001 +KF= 0 +AF= 1) .MODEL AD D ( +IS= 1.5E-09 +N= 1.15 +ISR= 10E-10 +NR= 1 +RS= 0.8 +EG= 1.1 +CJO= 0 +M= 0.50 +FC= 0.5 +VJ= 0.6 +BV= 42 +IKF= 0.027 +TT= 10.00E-08 +trs2= 0.01 +trs1= 0.07 +TBV1= 0.0005 +IBV= 0.00001 +NBV= 250 +KF= 0 +AF= 1) D1 1 2 SD D3 1 2 AD .ENDS