***************************************** * * * Model for Vishay Schottky Diode * * VSKY05201006 * * model is valid for 25°C to 150°C * * and If less than 0.5 A * * * * VISHAY Semiconductor GmbH * * Julian Münch, Aug 2016 * * * * Copyright: * * Vishay Intertechnology, Inc. * * * ***************************************** .SUBCKT VSKY05201006 1 2 .MODEL SD D ( +IS= 5E-07 +N= 1 +ISR= 11E-08 +NR= 1.09 +RS= 0.086 +IKF= 1.0 +CJO= 90.2E-12 +M= 0.96 +VJ= 0.72 +BV= 25 +TT= 1.00E-08 +trs1= 0.001 +trs2= 0.000023 +FC= 0.5 +XTI= 2.3 +EG= 0.63 +TBV1= 0.0005 +IBV= 0.001 +KF= 0 +AF= 1) .MODEL AD D ( +IS= 2E-07 +N= 1.23 +ISR= 5E-7 +NR= 700 +RS= 0.4 +EG= 0.95 +CJO= 53.6E-12 +M= 0.29 +FC= 0.5 +VJ= 0.4 +BV= 34 +IKF= 0.02 +TT= 10.00E-08 +XTI= 2.3 +trs1= 0.000 +TBV1= 0.0005 +IBV= 0.1 +KF= 0 +AF= 1) D1 1 2 SD D3 1 2 AD .ENDS