***************************************** * * * Model for Vishay Schottky Diode * * VSKY10201406 * * model is valid for 25°C to 150°C * * and If less than 1.0 A * * * * VISHAY Semiconductor GmbH * * Julian Münch, Aug 2016 * * * * Copyright: * * Vishay Intertechnology, Inc. * * * ***************************************** .SUBCKT VSKY10201406 1 2 .MODEL SD D ( +IS= 1E-06 +N= 1 +ISR= 3E-07 +NR= 1.15 +RS= 0.06 +IKF= 1.01 +CJO= 1.65E-10 +M= 1 +VJ= 0.74 +BV= 25 +TT= 1.00E-08 +trs1= 0.005 +FC= 0.5 +XTI= 2 +EG= 0.64 +TBV1= 0.0005 +IBV= 0.001 +KF= 0 +AF= 1) .MODEL AD D ( +IS= 1.3E-08 +N= 1.1 +ISR= 8E-7 +NR= 1200 +RS= 0.4 +EG= 1.1 +CJO= 8.24E-11 +M= 0.25 +FC= 0.5 +VJ= 0.49 +BV= 34 +IKF= 0.02 +TT= 10.00E-08 +trs1= -0.005 +TBV1= 0.0005 +IBV= 0.1 +KF= 0 +AF= 1) D1 1 2 SD D3 1 2 AD .ENDS