***************************************** * * * Model for Vishay Schottky Diode * * VSKY10301406 * * model is valid for 25°C to 150°C * * and If less than 1.0 A * * * * VISHAY Semiconductor GmbH * * Julian Münch, Aug 2016 * * * * Copyright: * * Vishay Intertechnology, Inc. * * * ***************************************** .SUBCKT VSKY10301406 1 2 .MODEL SD D ( +IS= 8.1E-07 +N= 1 +ISR= 7.5E-07 +NR= 1.18 +RS= 0.067 +IKF= 1.0 +CJO= 2.01E-10 +M= 0.9 +VJ= 0.9 +BV= 35 +TT= 1.00E-08 +trs1= 0.004 +trs2= 0.000027 +FC= 0.5 +XTI= 1.1 +EG= 0.69 +TBV1= 0.0005 +IBV= 0.1 +KF= 0 +AF= 1) .MODEL AD D ( +IS= 1E-09 +N= 1.1 +ISR= 5E-7 +NR= 100 +RS= 0.4 +EG= 1.1 +CJO= 34E-11 +M= 0.1 +FC= 0.5 +VJ= 0.45 +BV= 35 +XTI= 2 +IKF= 10 +TT= 1E-08 +trs1= -0.002 +TBV1= 0.005 +IBV= 1 +KF= 0 +AF= 1) D1 1 2 SD D3 1 2 AD .ENDS