***************************************** * * * Model for Vishay Schottky Diode * * VSKY10401406 * * model is valid for 25°C to 150°C * * and If less than 1.0 A * * * * VISHAY Semiconductor GmbH * * Julian Münch, Aug 2016 * * * * Copyright: * * Vishay Intertechnology, Inc. * * * ***************************************** .SUBCKT VSKY10401406 1 2 .MODEL SD D ( +IS= 8.5E-07 +N= 0.990 +ISR= 9E-07 +NR= 1.21 +RS= 0.095 +IKF= 1.0 +CJO= 1.67E-10 +M= 0.92 +VJ= 0.76 +BV= 45 +TT= 1.00E-08 +trs1= 0.004 +trs2= 0.000087 +FC= 0.5 +XTI= 1.5 +EG= 0.675 +TBV1= 0.0005 +IBV= 0.1 +KF= 0 +AF= 1) .MODEL AD D ( +IS= 3E-09 +N= 1.0 +ISR= 2E-7 +NR= 3 +RS= 0.4 +EG= 1.1 +CJO= 6.4E-11 +M= 0.3 +FC= 0.5 +VJ= 0.44 +BV= 45 +XTI= 1.85 +IKF= 10 +TT= 1E-08 +trs1= 0 +TBV1= 0.005 +IBV= 1 +KF= 0 +AF= 1) D1 1 2 SD D3 1 2 AD .ENDS