* Model for Vishay ESD Protection Diode * * VLIN1626-02G * * 86211SPICE_Vishay_VLIN1626-02G.txt * * TNOM=27GRD, RS without heating * * Vishay Semiconductor GmbH * Georg Birglechner, February 2022 * * * Copyright: * Vishay Intertechnology, Inc. * ****************************** * 26V-------- * 16V------ | * | | .SUBCKT VLIN1626 1 2 * D1 4 1 DFWD42 RL1 1 4 1.5e12 D2 3 4 DBK42 VBR1 1 3 18.3 D3 4 2 DFWD43 RL2 2 4 4.4e11 D4 5 4 DBK43 VBR2 2 5 29.1 * .MODEL DFWD42 D +IS= 6.50E-16 +N= 1.02 +ISR= 1.00E-12 +NR= 2.00E+00 +RS= 1E-02 +IKF= 2.00E-01 +CJO= 3.61E-11 +M= 3.67E-01 +VJ= 7.72E-01 +TT= 0 * .MODEL DBK42 D +IS= 1e-14 +N= 0.4 +RS= 1.1 * .MODEL DFWD43 D +IS= 7.90E-16 +N= 1.03 +ISR= 1.35E-12 +NR= 2.00E+00 +RS= 6.00E-03 +IKF= 2.00E-01 +CJO= 2.66E-11 +M= 3.34E-01 +VJ= 6.22E-01 +TT= 0 * .MODEL DBK43 D +IS= 1e-14 +N= 0.7 +RS= 2.3 * .ENDS VLIN1626