* Model for Vishay ESD Protection Diode * * VCUT05B1-DD1 * * 86214SPICE_Vishay_VCUT05B1-DD1.txt * * TNOM=27GRD, RS without heating * * Vishay Semiconductor GmbH * Claus Mähner, February 2022 * * * Copyright: * Vishay Intertechnology, Inc. * ******************************************************************************* .SUBCKT VCUT05B1 1 2 * D1 1 3 VESD05 D2 2 3 VESD05 * .MODEL VESD05 D(IS=2.28E-17 N=0.95 RS=0.23 IKF=100 +CJO=1.94E-11 M=0.34 VJ=0.74 BV=6.84 IBV=0.001 NBV=1 IBVL=1.0e-6 NBVL=13) * .ENDS VCUT05B1 * ********************************************************************************