*produced by Vishay General Semiconductor Taiwan *Allen Su, 2015/12/16 * PSPICE * Bidirectional .SUBCKT t15smc15ca 1 2 DF 9 90 DFMOD TEMP = 25 .MODEL DFMOD D N = 1 IS = 5E-008 RS = 0.000868656 + EG = 1.11 XTI = 3 + CJO = 5.2E-009 VJ = 1.64172 M = 0.5 FC = 0.5 + TT = 1E-008 T_measured = 25 * Leakage RLF 9 90 1.36037E+007 RLMOD RLR 1 9 1.36037E+007 RLMOD .MODEL RLMOD R TC1 = 0 TC2 = 0 TNOM = 25 * Breakdown RBD 90 4 0.0793025 EBD 4 3 10 20 1 DBD 3 9 DBDMOD TEMP = 25 * Reverse DR 9 1 DFMOD TEMP = 25 RBDR 1 94 0.0793025 EBDR 94 93 10 20 1 DBDR 93 9 DBDMOD TEMP = 25 .MODEL DBDMOD D IS = 1E-015 N = 0.5 T_measured = 25 IBVC 0 10 0.001 RBVC 10 0 15050 RBVCMOD .MODEL RBVCMOD R TC1 = 0.00084 T_measured = 25 RBDX 20 23 0.0793025 DBVC 23 22 DBDMOD TEMP = 25 DBVF 22 0 DFMOD TEMP = 25 IBVD 0 20 0.001 L1 90 2 1E-015 .ENDS