*produced by Vishay General Semiconductor Taiwan *Allen Su, 2020/4/16 * PSPICE * anode cathode * Reverse direction: node 9 <- node 2 .SUBCKT p6ke62a 9 2 DF 9 90 DFMOD .MODEL DFMOD D N = 2 IS = 1E-009 RS = 0.037683 + EG = 1.11 XTI = 3 + CJO = 450p VJ = 4.62829 M = 0.6 FC = 0.5 + TT = 1E-008 TNOM = 25 * Leakage RL 9 90 53e6 RLMOD .MODEL RLMOD Res TC1 = 0 TC2 = 0 T_MEASURED = 25 * Breakdown RBD 90 4 3.239 EBD 4 3 10 20 1 DBD 3 9 DBDMOD .MODEL DBDMOD D IS = 1E-015 N = 0.5 T_MEASURED = 25 IBVC 0 10 0.001 RBVC 10 0 RBVCMOD 62000 .MODEL RBVCMOD Res TC1 = 0.00104 T_MEASURED = 25 RBDX 20 23 3.239 DBVC 23 0 DBDMOD IBVD 0 20 0.001 L1 90 2 1E-015 .ENDS