************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 15, 99 * MODEL FORMAT: PSpice .MODEL Dgbl06 d +IS=1.118e-07 RS=0.01 N=2 EG=1.3 +XTI=4 BV=700 IBV=1e-06 CJO=1.0553e-10 +VJ=0.4 M=0.333083 FC=0.5 TT=1e-09 +KF=0 AF=1