********************************** * Model created by * * Uni.Dipl.-Ing. Arpad Buermen * * arpad.burmen@ieee.org * * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * May 2001 * SPICE3 * Diode 1, forward direction: 1 -> 2 * Diode 2, forward direction: 3 -> 2 .subckt mbr10h100ct 1 2 3 ddio1 1 2 legd dgr1 1 2 grd ddio2 3 2 legd dgr2 3 2 grd .model legd d is = 8.70909E-012 n = 1.14276 rs = 0.00755343 + eg = 1.1688 xti = 4 + cjo = 7.03566E-010 vj = 0.430248 m = 0.447657 fc = 0.5 + tt = 1.4427E-009 bv = 110 ibv = 0.1 af = 1 kf = 0 .model grd d is = 1.46329E-006 n = 1.50452 rs = 0.0278637 + eg = 0.780071 xti = 4 .ends