********************************** * Model created by * * Uni.Dipl.-Ing. Arpad Buermen * * arpad.burmen@ieee.org * * Copyright: * * Thomatronik GmbH, Germany * * info@thomatronik.de * ********************************** * March 2001 * SPICE3 * 1,2 ... anode * 3 ... common cathode .subckt mbrb1545ct 1 2 3 ddio1 1 3 legd dgr1 1 3 grd ddio2 2 3 legd dgr2 2 3 grd .model legd d is = 1E-015 n = 0.666307 rs = 0.0231544 + eg = 0.776686 xti = 3.25063 + cjo = 8.81801E-010 vj = 0.411639 m = 0.453203 fc = 0.5 + tt = 1.4427E-009 bv = 49.5 ibv = 0.1 af = 1 kf = 0 .model grd d is = 3.22668E-006 n = 1.16113 rs = 0.0200099 + eg = 0.774812 xti = 1.33691 .ends