************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 19, 99 * MODEL FORMAT: PSpice .MODEL Dmbrf1045 d +IS=3.46063e-06 RS=0.0141262 N=1.08107 EG=0.694062 +XTI=0.532339 BV=60 IBV=0.0001 CJO=1.14679e-09 +VJ=1.5 M=0.560347 FC=0.5 TT=1e-09 +KF=0 AF=1