************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 19, 99 * MODEL FORMAT: PSpice .MODEL Dmbrf1060 d +IS=3.95535e-06 RS=0.0206647 N=1.22018 EG=0.710013 +XTI=0.733611 BV=80 IBV=0.0001 CJO=9.9734e-10 +VJ=1.31037 M=0.569065 FC=0.5 TT=1e-09 +KF=0 AF=1